Product Overview for Automotive Series

Automotive Grade / CGA Series High Voltage (1,000V and over)
xEV Wireless Charger Resonant Circuit Applications

Here, we use the example of wireless charging for electric vehicles to describe the excellent characteristics and wide product range of the automotive grade CGA series of high voltage capacitors with a rated voltage of 1,000V or more.
Video Player is loading.
Current Time 0:00
Duration 4:11
Loaded: 3.94%
Stream Type LIVE
Remaining Time 4:11
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Product List