Tech Library (-) Products & Technologies Facet Tech Note List Article Category » Taxonomy term » Name (-) Capacitors Inductors (Coils) Sensors and Sensor Systems Transformers Voltage / Current / Temperature Protection Devices Facet Tech Note List Product Categories L1 Automotive (-) Industrial & Energy Facet Tech Note List Application Category 2023 2022 2021 (-) 2020 2019 2018 Facet Tech Note List Published on Date Products & Technologies Nov. 2020 TDK releases ModCap™ – a modular capacitor concept for DC link applications TDK Corporation presents ModCap™ − a modular capacitor concept for DC link applications. The newly developed power capacitors are available for rated voltages of 1100 V to 2300 V and cover a 365 µF to 2525 µF capacitance range. The rated currents between 105 A and 180 A are type-conditioned with all types designed for 5 kA recurrent pulse currents. The maximum permitted hot spot temperature is 90 °C. TDK Corporation presents ModCap™ − a modular capacitor concept for DC link applications. The newly developed power capacitors are available for rated voltages of 1100 V to 2300 V and cover a 365 µF to 2525 µF capacitance range. The rated currents between 105 A and 180 A are type-conditioned with all types designed for 5 kA recurrent pulse currents. The maximum permitted hot spot temperature is 90 °C. Capacitors Film Capacitors Power Capacitors (Film) Products & Technologies Oct. 2020 TDK releases aluminum electrolytic capacitors with high CV product and high ripple current capability TDK Corporation (TSE: 6762) presents the new EPCOS aluminum electrolytic capacitor series B43647* with snap-in terminals. Thanks to their outstandingly high CV product, they are ideal for highly compact solutions in power electronics. The capacitors are designed for a maximum operating temperature of 105 °C; at a rated voltage of 450 V DC and maximum ripple current, they reach a useful life of 2000 h. A capacitance range from 120 µF to 1000 µF is offered in case sizes ranging from 22 mm x 25 mm to 35 mm x 55 mm. Another special feature is the high ripple current capability up to 7.22 A (100 Hz, 60 °C). TDK Corporation (TSE: 6762) presents the new EPCOS aluminum electrolytic capacitor series B43647* with snap-in terminals. Thanks to their outstandingly high CV product, they are ideal for highly compact solutions in power electronics. The capacitors are designed for a maximum operating temperature of 105 °C; at a rated voltage of 450 V DC and maximum ripple current, they reach a useful life of 2000 h. A capacitance range from 120 µF to 1000 µF is offered in case sizes ranging from 22 mm x 25 mm to 35 mm x 55 mm. Another special feature is the high ripple current capability up to 7.22 A (100 Hz, 60 °C). Capacitors Aluminum Electrolytic Capacitors Snap-in, Multi Pin, Large Size Capacitors Products & Technologies Jun. 2020 [Product Overview] Extended range of axial hybrid-polymer aluminum electrolytic capacitors TDK Corporation has extended its product range of hybrid-polymer aluminum electrolytic capacitors, and now offers two series with an axial design. The B40600* / B40700* series is designed for rated voltages of 25 V and 35 V. These cover a capacitance range from 780 µF to 2200 µF. Capacitors in the 63 V voltage class, with capacitance values from 390 µF to 720 µF, are available with the B40640* / B40740* series. TDK Corporation has extended its product range of hybrid-polymer aluminum electrolytic capacitors, and now offers two series with an axial design. The B40600* / B40700* series is designed for rated voltages of 25 V and 35 V. These cover a capacitance range from 780 µF to 2200 µF. Capacitors in the 63 V voltage class, with capacitance values from 390 µF to 720 µF, are available with the B40640* / B40740* series. Capacitors Aluminum Electrolytic Capacitors Hybrid Polymer Capacitors Products & Technologies Apr. 2020 [Product Overview] High Power Capacitors for Industrial Applications (Rectangular Design) TDK capacitors filled with polyurethane resin are used for low voltage applications with high currents due to their simple design. Gas-impregnated high- performance capacitors for medium voltages and medium currents offer clear advantages in terms of low weight and reduced costs. Oil-impregnated capacitors are an alternative where applications require high operating temperatures and currents, resulting in critical heating that can be dissipated more effectively by oil. In cases where a standard design is not suitable due to restrictions in the application, TDK can develop a customized design. TDK capacitors filled with polyurethane resin are used for low voltage applications with high currents due to their simple design. Gas-impregnated high- performance capacitors for medium voltages and medium currents offer clear advantages in terms of low weight and reduced costs. Oil-impregnated capacitors are an alternative where applications require high operating temperatures and currents, resulting in critical heating that can be dissipated more effectively by oil. In cases where a standard design is not suitable due to restrictions in the application, TDK can develop a customized design. Capacitors Products & Technologies Feb. 2020 [Product Overview] Compact design with high ripple current capability TDK Corporation (TSE:6762) presents the new B43707* and B43727* series of EPCOS aluminum electrolytic capacitors with screw terminals. They are designed for rated voltages of between 400 V DC and 450 V DC and cover a capacitance range from 1800 µF to 18,000 µF. One particular feature of this series is their high CV product, which enables very compact dimensions. Depending on capacitance and voltage the capacitors measure in at just 51.6 mm x 80.7 mm to 76.9 mm x 220.7 mm (d x h). TDK Corporation (TSE:6762) presents the new B43707* and B43727* series of EPCOS aluminum electrolytic capacitors with screw terminals. They are designed for rated voltages of between 400 V DC and 450 V DC and cover a capacitance range from 1800 µF to 18,000 µF. One particular feature of this series is their high CV product, which enables very compact dimensions. Depending on capacitance and voltage the capacitors measure in at just 51.6 mm x 80.7 mm to 76.9 mm x 220.7 mm (d x h). Capacitors Aluminum Electrolytic Capacitors Capacitors with Screw Terminals