Tech Library Products & Technologies Applications & Cases Facet Tech Note List Article Category » Taxonomy term » Name Capacitors (-) Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones EMC Components Inductors (Coils) Noise Suppressing / Magnetic Sheets RF Components Sensors and Sensor Systems Solid-State Batteries Transformers Voltage / Current / Temperature Protection Devices Wireless Power Transfer Facet Tech Note List Product Categories L1 Consumer Electronics ICT Wearables Facet Tech Note List Application Category 2022 2021 (-) 2020 2019 2018 2017 Facet Tech Note List Published on Date Products & Technologies Oct. 2020 [Presentation Video] PiezoListen, a high powered ’invisible speaker’ that can turn any kind of object into a sound source PiezoListen is the world's first piezoelectric type speaker that supports a wide range. Thanks to a world leading thinness of 0.49 mm, it can fit almost anywhere. The product causes the object to which it is glued to vibrate and thereby become a speaker. Because the entire surface vibrates, the sound has wide directivity, and uniform sound can be enjoyed at any location. You can also listen to music from Piezo Listen ™ piezo speakers. PiezoListen is the world's first piezoelectric type speaker that supports a wide range. Thanks to a world leading thinness of 0.49 mm, it can fit almost anywhere. The product causes the object to which it is glued to vibrate and thereby become a speaker. Because the entire surface vibrates, the sound has wide directivity, and uniform sound can be enjoyed at any location. You can also listen to music from Piezo Listen ™ piezo speakers. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Applications & Cases Sep. 2020 [Application Note] Piezo Haptic Devices for a Real Sense of Touch Haptic devices are starting to be used for applications such as industrial or automotive monitors, displays on white goods such as washing machines, etc. However, these devices are also suitable for smartphones, notebook computers, and other ICT products. TDK offers haptic device products utilizing the piezoelectric effect. Haptic devices are starting to be used for applications such as industrial or automotive monitors, displays on white goods such as washing machines, etc. However, these devices are also suitable for smartphones, notebook computers, and other ICT products. TDK offers haptic device products utilizing the piezoelectric effect. Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones PiezoHapt™ Actuators PiezoListen™ Piezo Speakers PowerHap™ Actuators