Multilayer Ceramic Chip Capacitors
Automotive Grade
Commercial Grade
High Reliability Grade
Aluminum Electrolytic Capacitors
Capacitors with Screw Terminals
Capacitors with 4-/5-pin Snap-in Terminals and Solder Pins
Snap-in Capacitors
Large Size Capacitors
Axial-lead/Soldering Star Capacitors
Single-ended Capacitors
Capacitors for Pulse Applications
Hybrid Polymer Capacitors
Film Capacitors
AC Film Capacitors incl. Motor Run
Metallized Polyester Capacitors (MKT)
Metallized Polypropylene Capacitors (MKP/MFP)
EMI Suppression Capacitors
Power Capacitors (Film)
Components for PFC and Harmonic Filtering
PhaseCap® Energy Capacitors
PhaseCap® Premium Capacitors
PhaseCap® Compact Capacitors
PhaseCap® HD Capacitors
DeltaCap™ Capacitors
DeltaCap™ X Black Premium Capacitors
PhiCap™ Capacitors
PoleCap Capacitors
HomeCap Capacitors
MV Surge Capacitors
Key Components - PF Controllers and Accessories
Key Components - Measuring Devices
Key Components - Capacitor Contactors
Key Components - Thyristor Modules and Accessories
Key Components - Reactors
MV Key Components - Vacuum Contactors
PQSine® - Active Harmonic Filter and Power Optimizer
PQvar™ - Static Var Generator
Power Capacitors
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
Automotive Grade Recommended Part
Commercial Grade Recommended Part
Product Image |
Categories |
Description |
Characteristic |
Series, Types |
Product Catalog |
Specification |
Part No. Lists |
 | Commercial | Supports a wide range of applications for general circuits. | B, E /Edc: 1k to 3kV | CK45 |  172KB |  464KB |  |
 | Low dissipation at high frequency | Low dissipation factor, and decreased self-heating temperature in the high frequency, and high voltage application. | SL /Edc: 1k to 6kV | CC45 |  173KB |  492KB |  |
 | Safety Standard Approved | Compliant with the various safety standards. | SL, B, E /Eac : X1/440V , Y1/400V | CD45 |  155KB |  444KB |  |
 | Safety Standard Approved | Compliant with the various safety standards. | SL, B, E, F /Eac : X1/440V , Y2/300V | CS45 |  166KB |  443KB |  |
Commercial Grade Conventional Series
Product Image |
Categories |
Description |
Characteristic |
Series, Types |
Product Catalog |
Specification |
Part No. Lists |
 | Safety Standard Approved | Compliant with the various safety standards.(CD series and CS series are still avaialble, however, TDK recommend to use CD45 or CS45 series for the customer who consider new design.) | SL, B, Z5U /Eac : X1/440V , Y1/400V | CD |  53KB |  422KB |  |
 | Safety Standard Approved | Compliant with the various safety standards.(CD series and CS series are still avaialble, however, TDK recommend to use CD45 or CS45 series for the customer who consider new design.) | SL, B, Z5U, F /Eac : X1/440V , Y2/300V | CS |  91KB |  448KB |  |
MLCC with Dipped Radial Lead
Product Image |
Categories |
Description |
Characteristic |
Series, Types |
Product Catalog |
Specification |
RoHS Certificate |
REACH Certificate |
Part No. Lists |
 | Automotive grade(25 to 630V) | Leaded MLCC for automotive application with rated voltage of 25 to 630V. AEC-Q200 compliant. | C0G, X7R, X7S, X7T | FA |  742KB |  567KB |  108KB |  186KB |  |
 | Automotive grade, 150°C Max.(25 to 630V) | Leaded MLCC for automotive High temperature application (150℃ Max.).AEC-Q200 compliant. | NP0, X8R | FA |  701KB |  561KB |  108KB |  186KB |  |
 | Commercial grade(6.3 to 630V) | Leaded MLCC for general purpose application with rated voltage of 6.3 to 630V. | C0G, X5R, X7R, X7S, X7T | FG |  706KB |  570KB |  108KB |  186KB |  |
3-Terminal Feedthrough MLCCs
Product Image |
Categories |
Characteristic |
Dimensions Code JIS[EIA] |
Series, Types |
Product Catalog |
Specification |
RoHS Certificate |
REACH Certificate |
Part No. Lists |
 | 3-Terminal Feedthrough Type | Edc: 4 to 6.3V | 1005[0402 inch] 1608[0603 inch] 1608[0603 inch] | CKD710JB CKD610JB CKD61BJB |  209KB |  417KB |  63KB |  187KB |  |
Ultra High Voltage Ceramic Capacitors
Feedthrough Ceramic Capacitors for Magnetron
Product Image |
Categories |
Characteristic |
Series, Types |
Product Catalog |
Part No. Lists |
 | For Magnetron | Edc: 10kV | HFC |  44KB | - |
CeraLink® Capacitors
Electric Double-Layer Capacitors (EDLC / Supercapacitors)
>>Some electronic components are available online.