Click Series name in the diagram above for details.
Category | 0.4mm x 0.2mm [EIA 01005] |
0.6mm x 0.3mm [EIA 0201] |
1.0mm x 0.5mm [EIA 0402] |
1.6mm x 0.8mm [EIA 0603] |
2.0mm x 1.2mm [EIA 0805] |
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
For RF Matching Circuit |
Critical Matching
| Super High Q |
![]() MHQ0402PSA0.2 to 22nH ![]() |
![]() ![]() MHQ0603P0.6 to 39nH ![]() |
![]() ![]() MHQ1005P0.7 to 560nH ![]() |
![]() B82496C
|
![]() B82498F3
|
||||||||
Normal Matching
|
High Q |
![]() MLG0402P0.2 to 33nH ![]() |
![]() ![]() MLG0603P0.6 to 120nH ![]() |
||||||||||||
Standard Q |
![]() ![]() MLG0603S0.3 to 180nH ![]() |
![]() ![]() MLG1005S0.3 to 390nH ![]() |
|||||||||||||
For Bias Circuit | High Current |
![]() MLG0603PPA2.2 to 4.7nH ![]() |