Q.
Please explain power loss of power supplies.
- Power Supplies and Loads >
- DC-DC Converters /
- AC-DC Power Supplies
A.
The power loss of power supplies is the difference between input active power and output power and is calculated with the formulas below.
Power loss= input active power - output power
Input active power can be calculated with the output power ÷ efficiency, so
power loss= (output power ÷ efficiency) - output power.
(example) When calculating the power loss in HWS1500-48 with the maximum output power when the input voltage Vin = 200VAC and the ambient temperature Ta = 25°C:
The power loss is as shown below because the efficiency is 90% of the specifications with the maximum output power (1536W).
Power loss = (1536W ÷ 0.9) - 1536W = 171W
Related Information