・Application Guides for Head Up Display and Child Presence Detection System for automobile have been released.
・Product Overview "PLE Series: Ultra-compact Power Inductors for Wearable Devices and Other Applications Using Small Batteries" has been released.
・"Highly Reliable SSDs to Spur Smart Society Ahead" has been released.
Application Guides for Head Up Display and Child Presence Detection System for automobile have been released.
❙ Head Up Display
Here are the optimal products for Head Up Display for automobile safety mechanisms, selected from the TDK Group's product lines, including capacitors, inductors, and EMC Components.
Here are the optimal products for Child Presence Detection System for automobile safety mechanisms, selected from the TDK Group's product lines, including inductors, EMC Components, and piezo components.
Product Overview "PLE Series: Ultra-compact Power Inductors for Wearable Devices and Other Applications Using Small Batteries" has been released.
The PLE series metal power inductors are high-efficiency, ultra-compact components with low leakage magnetic flux that are effective when operating with small batteries installed in wearable devices.
By using TDK original structural designs and newly developed materials as well as thin-film processes, rated current of 500 mA with high impedance of 2.2 μH is achieved in a component with a size of L: 1.0 × W: 0.6 × H: 0.7 mm.
This chapter explains the structure and characteristics and provides other useful information including applications.
"Highly Reliable SSDs to Spur Smart Society Ahead" has been released.
In a smart society, electronic devices in all fields—including industrial equipment, infrastructure, and IoT devices—will likely contain some form of high-capacity storage, and reliability requirements will be higher than ever. Expected to play a significant role, especially in these industrial and infrastructure areas, are highly reliable Solid State Drives (SSDs) equipped with flash memory controllers designed for 3D NAND.