Tech Library
Products & Technologies
[ ]
Product Overview

Ultra-Compact Metal Power Inductors: PLE Series

The PLE Series power inductor is a high-efficiency, low-leakage flux, ultra-compact power inductor that excels during operation with small batteries, such as those used in wearable devices.
Using our original structural design and newly developed materials, the PLE Series achieves a wide range of inductance values through advanced thin-film processes.
This chapter explains the structure and characteristics and provides other useful information including applications. 
 

About the PLE Series Ultra-Compact Metal Power Inductor

The overview of the PLE Series is presented in Figure 1.

TypePLE856C / PLEA67B / PLEC69BPLEA85D
Product Overview
  • Ultra-compact power inductor ideal for small wearable devices such as TWS (True Wireless Headphones)
  • Broad range of inductance values achieved through high-precision thin-film lamination technology
  • By adopting high-permeability, low-loss metallic magnetic materials, the PLE Series improves power efficiency under light loads, significantly improving battery life.
  • Structure that suppresses leakage flux, minimizing noise impact on the board and surrounding components even in high-density mounting situations
Features
  • Wide range of inductance values in an ultra-compact form
  • Low loss, high efficiency
  • Low leakage flux
  • Operating temperature range: -40°C to 125°C

  • Vertical coil winding structure
  • Leakage flux is in the horizontal direction
  • The direction of the magnetic flux does not change even when the mounting direction is changed

  • Horizontal coil winding structure
  • Leakage flux is in the vertical direction
  • Polarity mark present
  • Low profile
  • Compatible with high-density mounting
Applications

Wearable products (TWS, smart watches, hearing aids, AR glasses, etc.)

Small power modules

Communication modules (GNSS, Bluetooth, etc.)

Figure 1: Product Overview
 

Structure of the PLE Series for Ultra-Compact High Inductance

Figure 2 illustrates the structure of the PLE Series.
The PLE series has an ultra-compact size, and offers a broad range of inductance values. This is achieved through the adoption of Thin-film HDD head technology and high precision lamination process.

The lineup includes 3 types with distinct coil winding directions and configurations.

Vertical coil winding typeHorizontal Coil Winding Type
PLE856C Type Structure PLEA67B, PLEC69B Type Structure Terminal Electrode Terminal Electrode
PLEA85D Type Structure Terminal Electrode
Figure 2: Product Structure

The PLE Series, which uses a thin-film process optimized for ultra-compact power inductors, has the following features:
- The thin-film process enables high-precision lamination, minimizing variations.
- Achieves more than 2 turns per layer, allowing a lineup of high inductance despite its compact size.

The PLE Series utilizes newly developed metallic magnetic materials with high permeability and low loss, achieving low-loss and high-efficiency.
Figure 3 illustrates the thin-film process and the metallic magnetic materials used in the PLE Series.

Figure 3: Characteristics of Thin-Film Process
 

Features of the PLE Series Optimized for Compact Wearable Devices

1. Two lineups with different coil winding directions

The PLE Series provides a fully shielded structure to suppress magnetic flux leakage, reducing noise impact in high-density mounting environments.
The direction of the generated magnetic flux varies depending on the coil winding direction, allowing the user to select the most suitable type for the application.

typePLE856C / PLEA67B / PLEC69BPLEA85D
Direction of Magnetic Flux Leakage

Flux leakage is horizontal to the board
→ Noise impact on the board surface is reduced

Flux leakage is perpendicular to the board
→ Noise interference to peripheral components is reduced
Figure 4: Product Features

2. Product characteristics suitable for low-power devices

Wearable devices powered by small batteries require low power consumption, so Pulse Frequency Modulation (PFM) is used as the power supply drive method.
PFM has the advantage of lower power consumption due to lower DC bias current compared to Pulse Width Modulation (PWM), but has higher AC bias current. (Figure 5)
Therefore, the ACR characteristic becomes important, and by using Hi-Q, low-ACR inductors, it is possible to achieve high power supply efficiency. (Figure 6)

Figure 5: Comparison of PFM and PWM

The PLE series, employing low-loss materials, achieves lower ACR. Consequently, it delivers higher power efficiency compared to larger-sized ferrite inductors.

Vin=3.7V Vout=1.8V Fsw=1.5MHz
Figure 6: Comparison of Power Efficiency between the PLE Series and Ferrite Inductors
 

PLE Series Applications

Typical applications of the PLE series are shown in the blue color blocks below in figure 7.
Due to its ultra-compact form factor, it is ideal for devices requiring high density mounting such as TWS and communication modules, therefore, contributing to smaller, lighter products and achieving higher efficiency performance.

Figure 7: Applications
 

PLE Series Lineup List

Click on the links below to view detailed information on the PLE series and purchase samples.
We are committed to expanding our lineup further to accommodate our customers’ diverse inductor needs.

TypeApplicationL Size
±0.1mm
W Size
±0.1mm
T Size
max.
Inductance(μH)
±20%
DC Resistance
(mΩ) max.
Rated Current
Isat (A) max.
PLE856C
Inductors,Coils:PLE856C

Commercial Grade
0.8mm0.45mm0.65mm0.472100.62
1.04200.42
1.55200.33
PLEA67B
1.0mm0.6mm0.8mm1.02650.8
2.26500.5
4.710800.3
PLEA85D
1.0mm0.8mm0.55mm0.471200.7
1.03000.6
2.26000.4
3.312000.25
PLEC69B
1.2mm0.6mm0.95mm1016800.2
Figure 8: Product List

What are power inductors?

Power inductors are inductors used for power supply circuit such as DC-DC converters. They are also called power coils or power choke coil. One of the inductors' characteristics is that they store energy by self-induction function. Chopper type DC-DC converters use inductors having such characteristics with switching devices for voltage conversion (see Figure 9).
Depending on the processing method, inductors can be classified into multilayer type, thin-film type, and wire-wound type. Since wire-wound type permits large current to flow, most of the power inductors are wire-wound type. Various wound-type power inductor products with ferrite or soft magnetic metal core are offered. Recently, the multilayer type and thin-film type, with which reduction of size and thickness can be achieved, are being improved to allow for larger current.

The voltage is dropped to a desired level in accordance with the duty ratio (the ratio that indicates how long the switch is ON during the switching cycle) setting.

Switching repeated

Figure 9: DC-DC converter (chopper type / step-down type) and inductor

contact-us

For inquiries related to our products or sales, please contact us by filling the following Contact Form.

Contact

Please click here for information on the list of distributors.

Related Links