News

Newsletter

NTCRP Series Thermal Time Constant
(Thermal Response)
TDK's NTCRP series (NTC thermistors) are used in a wide range of applications, including electric vehicle drive motors, batteries, and industrial equipment temperature detection, which require high reliability. This article explains thermal response and introduces the method of measuring the response of the NTCRP series.

NTCRP Series
Glass-encapsulated Radial Lead
The NTCRP series is a small and highly precise temperature sensor with a high degree of versatility, capable of withstanding temperatures up to 200℃, and housed in a PPS resin case. The robust PPS case is a highly reliable product that can be used without issue even in high-temperature oil and vibration-heavy environments.

NTCRP Series
Insulation Resistance and
Dielectric Withstand Voltage Test Methods
Insulation resistance and dielectric withstand voltage of the NTCRP series (NTC thermistors) are particularly crucial parameters for ensuring both safety and reliability during end-user operation.This article aims to explain the test methods for evaluating the insulation resistance and dielectric withstand voltage of the NTCRP series.

myTDK Members-Only Service
myTDK is a members-only service operated by TDK.
Registration and use are free of charge. Registered members can receive our email newsletter service, view members-only contents, and use other services.

Members-only articles

Collective download of materials