Capacitors with 4-/5-pin Snap-in Terminals and Solder Pins
Tech Notes
Selection Guides
TDK Product Features
The 4-/5- pin snap-in aluminum electrolytic capacitors feature four pin or five pin snap- in or solder pin terminals for easy mounting on the PCB of the application. Typical applications are frequency converters, solar inverters, UPS and professional power supplies. Options such as short terminals or an additional PET cap on the terminal side for enhanced insulation are available. The 4-/5- pin snap- in capacitors offer a voltage range from 350V to 500V and a capacitance range from 220 µF to 3300 µF.
News