Compact dual inductors with high saturation current
[
]
Product Overview
Compact dual inductors with high saturation current

TDK Corporation has extended its range of dual inductors to include the new EPCOS series B82477D6*. The seven series types cover an inductance range from 2 x 3.9 µH to 2 x 47 µH and are designed for maximum rated currents from 2.83 A to 7.05 A. A special feature of the inductors, which are certified according to AEC-Q200 and compatible with RoHS, are the high saturation currents of up to 16.1 A. The magnetically shielded inductors have dimensions of just 12.5 x 12.5 x 10.5 mm3 and are designed for a wide temperature range of -55°C to +150 °C. Depending on the type, the inductors offer very high coupling factors of the two windings from 97 to 99 per cent.