Axial Capacitors

B40600A7108M001

Applications
AutomotiveAutomotive
Features
High Ripple CurrentHigh Ripple Current
Low ESRLow ESR
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B40600
Status
EOL announcedEOL announced
Recommended Alternate Part No. : B40600-C7108-M001 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.31, 2024
Last Purchase Order Date : Sep.13, 2024
Last Shipment Date : Dec.13, 2024
Simulate Useful Life
Brand
TDK
  • Aluminum Electrolytic Capacitors,Hybrid Polymer Capacitors:Axial-ead

Images are for reference only and show example products.

Size

Diameter (D)
14mm +0.5mm
Length (L)
30mm +0.5mm
Detail Size Information

Electrical Characteristics

Rated Capacitance
1000μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
35V
Surge Voltage Vs [DC]
40.25V
Rated Ripple Current IAC, R
8.5A (20kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
24.8A (20kHz, Tc=125°C)
ESRmax.
4.4mΩ (20kHz, 20°C)
6.1mΩ (20kHz, -40°C)
Dissipation Factor tan δ
Leakage Current
210μA (35V, 20°C, 5min)
ESL (Self Inductance)
24nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>4000h
Further Details

Other

Vibration Resistance
30g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
200pcs
Minimum Order Quantity
3200pcs
Weight
7.3g
Further Details