Axial Capacitors

B41690A7198Q001

Applications
AutomotiveAutomotive
Features
High CVHigh CV Product
High VibrationHigh Vibration
Series
B41690
Status
ProductionProduction
Simulate Useful Life
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Axial-lead/Soldering Star Capacitors

Images are for reference only and show example products.

Size

Diameter (D)
16mm +0.5mm
Length (L)
30mm +0.5mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
1900μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
35V
Surge Voltage Vs [DC]
45.5V
Rated Ripple Current IAC, R
4.2A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
2.7A (10kHz, Ta=140°C)
6.1A (10kHz, Ta=125°C)
8.2A (10kHz, Ta=105°C)
ESRmax.
65mΩ (100Hz, 20°C)
460mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
400μA (35V, 20°C, 5min)
ESL (Self Inductance)
29nH
Lower Category Temperature
-55°C
Upper Operating Temperature
140°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
180pcs
Minimum Order Quantity
3240pcs
Weight
8.9g
Further Details
Please refer to the data sheet