Axial Capacitors

B41692C7188Q003

Applications
AutomotiveAutomotive
Features
High CVHigh CV Product
High VibrationHigh Vibration
Series
B41692
Status
ProductionProduction
Simulate Useful Life
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Axial-lead/Soldering Star Capacitors:B41692  B41792_kal1742-8

Images are for reference only and show example products.

Size

Diameter (D)
16mm +0.5mm
Length (L)
35mm +0.5mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
1800μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
40V
Surge Voltage Vs [DC]
46V
Rated Ripple Current IAC, R
3.8A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
2.5A (10kHz, Ta=140°C)
5.5A (10kHz, Ta=125°C)
7.4A (10kHz, Ta=105°C)
ESRmax.
76mΩ (100Hz, 20°C)
420mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
440μA (40V, 20°C, 5min)
ESL (Self Inductance)
31nH
Lower Category Temperature
-55°C
Upper Operating Temperature
140°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Taped on Reel
Package Quantity
250pcs
Minimum Order Quantity
3000pcs
Weight
10.4g
Further Details
Please refer to the data sheet