Axial Capacitors

B41699A7498Q001 New Product

Applications
AutomotiveAutomotive
Features
High CVHigh CV Product
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B41699
Status
ProductionProduction
Simulate Useful Life
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Axial-lead/Soldering Star Capacitors:B41699_kal1973-a

Images are for reference only and show example products.

Size

Diameter (D)
18mm +0.3mm
Length (L)
39mm +0.9mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
4900μF +30,-10% (20°C)
Rated Voltage VR [DC]
35V
Surge Voltage Vs [DC]
40.25V
Rated Ripple Current IAC, R
12.0A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
30.9A (10kHz, Tc=125°C)
ESRmax.
37mΩ (100Hz, 20°C)
190mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
1000μA (35V, 20°C, 5min)
ESL (Self Inductance)
38nH
Lower Category Temperature
-55°C
Upper Operating Temperature
140°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
160pcs
Minimum Order Quantity
3200pcs
Weight
14.7g
Further Details
Please refer to the data sheet