Capacitors for Pulse Applications

B43417A4387K052 New Product

Applications
IndustrialIndustrial
Features
High CVHigh CV Product
Series
B43417
Status
ProductionProduction
Simulate Useful Life
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Pulse Applications

Images are for reference only and show example products.

Size

Diameter (D)
25mm +1.0mm
Length (L)
30mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
380μF ±10% (100Hz, 20°C)
Rated Voltage VR [DC]
350V
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1200μA (350V, 20°C, 5min)
Lower Category Temperature
-25°C
Upper Operating Temperature
60°C
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
3-pin 4.5mm
Design
PET insulation sleeve
Reference Standards
Packing
Cardboard Box
Package Quantity
130pcs
Minimum Order Quantity
520pcs
Weight
17g
Further Details
Please refer to the data sheet