Capacitors with Screw Terminals

B41456B7100M603

Applications
IndustrialIndustrial
Features
Low LLow Inductance
Long LifeLong Useful Life
Series
B41456
Status
ProductionProduction
Simulate Useful Life
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Capacitors with Screw Terminals

Images are for reference only and show example products.

Size

Diameter (D)
64.3mm +0.5,-1.0mm
Length (L)
105.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
100000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
40V
Surge Voltage Vs [DC]
46V
Rated Ripple Current IAC, R
19.0A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
45.0A (100Hz, Ta=40°C)
ESRtyp.
4.1mΩ (100Hz, 20°C)
Zmax.
7mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
8200μA (40V, 20°C, 5min)
ESL (Self Inductance)
13nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with ring clip/clamp mounting
Terminal Configuration
Standard
Design
PET insulation
Low inductance (13nH)
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
25pcs
Minimum Order Quantity
50pcs
Weight
440g
Further Details
Please refer to the data sheet