Capacitors with Screw Terminals

B43700E7228M657

Applications
IndustrialIndustrial
Features
High Ripple CurrentHigh Ripple Current
Heat SinkHeat Sink
PAPRPAPR
Series
B43700
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Capacitors with Screw Terminals

Images are for reference only and show example products.

Size

Diameter (D)
64.3mm +0.5,-1.0mm
Length (L)
118.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
2200μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
550V
Surge Voltage Vs [DC]
605V
Rated Ripple Current IAC, R
10.7A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
20.6A (100Hz, Ta=60°C)
ESRtyp.
40mΩ (100Hz, 20°C)
11mΩ (300Hz, 60°C)
Zmax.
60mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
3000μA (550V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>8000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with ring clip/clamp mounting
Terminal Configuration
PAPR
Design
PET insulation
Heat sink mounting
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
25pcs
Minimum Order Quantity
50pcs
Weight
510g
Further Details
Please refer to the data sheet