Capacitors with Screw Terminals

B43703A9159M657

Applications
IndustrialIndustrial
Features
Heat SinkHeat Sink
PAPRPAPR
Series
B43703
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Capacitors with Screw Terminals

Images are for reference only and show example products.

Size

Diameter (D)
76.9mm +0.5,-1.0mm
Length (L)
220.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
15000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
33.0A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
57.8A (100Hz, Ta=60°C)
ESRtyp.
7.8mΩ (100Hz, 20°C)
2.8mΩ (300Hz, 60°C)
Zmax.
13mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
12mA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with ring clip/clamp mounting
Terminal Configuration
PAPR
Design
PET insulation
Heat sink mounting
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
12pcs
Minimum Order Quantity
24pcs
Weight
1300g
Further Details
Please refer to the data sheet