Capacitors with Screw Terminals

B43704A6278M650

Applications
IndustrialIndustrial
Features
PAPRPAPR
Series
B43704
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Capacitors with Screw Terminals

Images are for reference only and show example products.

Size

Diameter (D)
64.3mm +0.5,-1.0mm
Length (L)
118.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
2700μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
500V
Surge Voltage Vs [DC]
550V
Rated Ripple Current IAC, R
11.5A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
22.0A (100Hz, Ta=60°C)
ESRtyp.
34mΩ (100Hz, 20°C)
10mΩ (300Hz, 60°C)
Zmax.
55mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
3300μA (500V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with ring clip/clamp mounting
Terminal Configuration
PAPR
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
25pcs
Minimum Order Quantity
50pcs
Weight
510g
Further Details
Please refer to the data sheet