Capacitors with Screw Terminals

B43723B5688M600

Applications
IndustrialIndustrial
Features
Threaded StudThreaded Stud
Series
B43723
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Capacitors with Screw Terminals

Images are for reference only and show example products.

Size

Diameter (D)
90mm +0.5,-1.5mm
Length (L)
120mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
6800μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
21.8A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
38.1A (100Hz, Ta=60°C)
ESRtyp.
14mΩ (100Hz, 20°C)
4.7mΩ (300Hz, 60°C)
Zmax.
22mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
6500μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with threaded stud
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
9pcs
Minimum Order Quantity
18pcs
Weight
1000g
Further Details
Please refer to the data sheet