Capacitors with Screw Terminals

B43724A4228M658

Applications
IndustrialIndustrial
Features
PAPRPAPR
Insulated BaseInsulated Base
Threaded StudThreaded Stud
Series
B43724
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Capacitors with Screw Terminals

Images are for reference only and show example products.

Size

Diameter (D)
51.6mm +0.5,-1.0mm
Length (L)
97.2mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
2200μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
350V
Surge Voltage Vs [DC]
385V
Rated Ripple Current IAC, R
10.2A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
17.4A (100Hz, Ta=60°C)
ESRtyp.
30mΩ (100Hz, 20°C)
10mΩ (300Hz, 60°C)
Zmax.
40mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2000μA (350V, 20°C, 5min)
ESL (Self Inductance)
15nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Screw terminals - with threaded stud
Terminal Configuration
PAPR
Design
PET insulation
Insulated base
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
36pcs
Minimum Order Quantity
72pcs
Weight
250g
Further Details
Please refer to the data sheet