Snap-in, Multi Pin, Large Size Capacitors

B41605E0338M009

Applications
AutomotiveAutomotive
Features
Series
B41605
Status
ProductionProduction
Simulate Useful Life
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:Large Size Capacitors

Images are for reference only and show example products.

Size

Diameter (D)
25mm +1.0mm
Length (L)
40mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
3300μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
55V
Surge Voltage Vs [DC]
63.25V
Rated Ripple Current IAC, R
7.1A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
10.5A (10kHz, Ta=125°C)
ESRtyp.
Zmax.
Dissipation Factor tan δ
Leakage Current
1100μA (55V, 20°C, 5min)
ESL (Self Inductance)
10nH
Lower Category Temperature
-55°C
Upper Operating Temperature
125°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Wired
Terminal Configuration
25 and 23mm
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Packing
Blister
Package Quantity
56pcs
Minimum Order Quantity
224pcs
Weight
28g
Further Details
Please refer to the data sheet