Snap-in, Multi Pin, Large Size Capacitors

B43548A6107M060

Applications
IndustrialIndustrial
Features
High Ripple CurrentHigh Ripple Current
Series
B43548
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors,Snap-in, Multi Pin, Large Size Capacitors:B43548_kal1849-2

Images are for reference only and show example products.

Size

Diameter (D)
25mm +1.0mm
Length (L)
35mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
100μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
500V
Surge Voltage Vs [DC]
550V
Rated Ripple Current IAC, R
1.02A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
1.76A (100Hz, Ta=85°C)
2.11A (100Hz, Ta=60°C)
ESRtyp.
690mΩ (100Hz, 20°C)
180mΩ (300Hz, 60°C)
Zmax.
980mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
590μA (500V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
130pcs
Minimum Order Quantity
520pcs
Weight
19g
Further Details
Please refer to the data sheet