Snap-in, Multi Pin, Large Size Capacitors

B43611A7687M070

Applications
IndustrialIndustrial
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
Series
B43611
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors:4-/5-pin Snap-in Terminals and Solder Pins

Images are for reference only and show example products.

Size

Diameter (D)
35mm +1.4mm
Length (L)
80mm +2.2,-2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
680μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
550V
Surge Voltage Vs [DC]
605V
Rated Ripple Current IAC, R
2.67A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
6.76A (100Hz, Ta=60°C)
ESRtyp.
210mΩ (100Hz, 20°C)
50mΩ (300Hz, 60°C)
Zmax.
340mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2400μA (550V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Multi-pin
Terminal Configuration
4-pin standard 6.3mm
Design
PVC insulation sleeve and PET insulation cap on terminal side, Diffusion vent
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
36pcs
Minimum Order Quantity
144pcs
Weight
130g
Further Details
Please refer to the data sheet