Snap-in, Multi Pin, Large Size Capacitors

B43641C0337M052

Product Status
Production
Applications
Industrial
Features
Series
B43641
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
30mm +1.0mm
Length (L)
30mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
330μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
420V
Surge Voltage Vs [DC]
462V
Rated Ripple Current IAC, R
1.46A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
2.46A (100Hz, Ta=85°C)
3.27A (100Hz, Ta=60°C)
ESRtyp.
370mΩ (100Hz, 20°C)
110mΩ (300Hz, 60°C)
Zmax.
580mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1200μA (420V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
3-pin 4.5mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
80pcs
Minimum Order Quantity
320pcs
Weight
23g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more