Snap-in, Multi Pin, Large Size Capacitors

B43649A5107M050

Applications
AutomotiveAutomotive
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
Series
B43649
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors,Snap-in, Multi Pin, Large Size Capacitors:B43649_kal1770-d

Images are for reference only and show example products.

Size

Diameter (D)
22mm +1.0mm
Length (L)
25mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
100μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
0.7A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
1.2A (120Hz, Ta=85°C)
1.6A (120Hz, Ta=60°C)
ESRtyp.
1010mΩ (120Hz, 20°C)
250mΩ (360Hz, 60°C)
Zmax.
1610mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
550μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Packing
Cardboard Box
Package Quantity
160pcs
Minimum Order Quantity
640pcs
Weight
9g
Further Details
Please refer to the data sheet