Snap-in, Multi Pin, Large Size Capacitors

B43654B5397M067

Applications
AutomotiveAutomotive
Features
Long LifeLong Useful Life
Series
B43654
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors,Snap-in, Multi Pin, Large Size Capacitors:B43654_kal1889-5

Images are for reference only and show example products.

Size

Diameter (D)
35mm +1.0mm
Length (L)
35mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
390μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
1.79A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
3.1A (100Hz, Ta=85°C)
4.16A (100Hz, Ta=60°C)
ESRtyp.
280mΩ (100Hz, 60°C)
90mΩ (300Hz, 20°C)
Zmax.
430mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1400μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
2-pin short 4.5mm
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Packing
Cardboard Box
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
36g
Further Details
Please refer to the data sheet