CeraLink Capacitors

Product Image Series Ordering Code Group Features Description Product Catalog RoHS Certificate REACH Certificate Part No. Lists
CelaLink Capacitors:B58031U5
LP
B58031*
AEC-Q200
Serial
CeraLink Low Profile (LP) series with only 4 mm in height as a single chip SMD component with two lead frame styles;
rated voltage 500 V (1 uF), 700 V (0.5 uF), 900 V (0.25 uF)
Ideal for DC application, Snubber Cap, Filter Cap
pdf
1201KB
pdf
209KB
pdf
209KB
Part No. Lists
CeraLink Capacitors:B58035 FA3
FA
B58035U*
AEC-Q200
Serial
CeraLink flex assembly (FA) series in compact design as multi chip SMD component with lead frame;
- FA2 (2 chips) with rated voltage 500 V (2 uF), 700 V (1 uF), 900 V (0.5 uF)
- FA3 (3 chips) with rated voltage 500 V (3 uF), 700 V (1.5 uF), 900 V (0.75 uF)
- FA10 (10 chips) with rated voltage 500 V (10 uF), 700 V (5 uF), 900 V (2.5 uF)
Ideal for DC application, Snubber Cap, DC Link Cap, Filter Cap, Flying Cap
pdf
2561KB
Part No. Lists
CeraLink Capacitors:B58043I_SMD_2220
2220
B58043I*
AEC-Q200
CeraLink 2220 series as a single chip SMD component with standard termination;
rated voltage 350 V (470 nF), 500 V (250 nF), 900 V (56 nF)
Ideal for DC application, Snubber Cap, Filter Cap
pdf
1463KB
pdf
212KB
pdf
212KB
Part No. Lists
B58043E*
AEC-Q200
Soft
CeraLink 2220 series as a single chip SMD component with soft termination;
rated voltage 350 V (470 nF), 500 V (250 nF), 900 V (56 nF)
Ideal for DC application, Snubber Cap, Filter Cap
Product Image Series Ordering Code Group Features Description Product Catalog RoHS Certificate REACH Certificate Part No. Lists
CelaLink Capacitors:B58031U5
LP
B58031*
AEC-Q200
Serial
CeraLink Low Profile (LP) series with only 4 mm in height as a single chip SMD component with two lead frame styles;
rated voltage 500 V (1 uF), 700 V (0.5 uF), 900 V (0.25 uF)
Ideal for DC application, Snubber Cap, Filter Cap
pdf
1201KB
pdf
209KB
pdf
209KB
Part No. Lists
CeraLink Capacitors:B58035 FA3
FA
B58035U*
AEC-Q200
Serial
CeraLink flex assembly (FA) series in compact design as multi chip SMD component with lead frame;
- FA2 (2 chips) with rated voltage 500 V (2 uF), 700 V (1 uF), 900 V (0.5 uF)
- FA3 (3 chips) with rated voltage 500 V (3 uF), 700 V (1.5 uF), 900 V (0.75 uF)
- FA10 (10 chips) with rated voltage 500 V (10 uF), 700 V (5 uF), 900 V (2.5 uF)
Ideal for DC application, Snubber Cap, DC Link Cap, Filter Cap, Flying Cap
pdf
2561KB
pdf
209KB
pdf
209KB
Part No. Lists
CeraLink Capacitors:B58043I_SMD_2220
2220
B58043I*
AEC-Q200
CeraLink 2220 series as a single chip SMD component with standard termination;
rated voltage 350 V (470 nF), 500 V (250 nF), 900 V (56 nF)
Ideal for DC application, Snubber Cap, Filter Cap
pdf
1463KB
pdf
212KB
pdf
212KB
Part No. Lists
CeraLink Capacitors:B58043I_SMD_2220
2220
B58043E*
AEC-Q200
Soft
CeraLink 2220 series as a single chip SMD component with soft termination;
rated voltage 350 V (470 nF), 500 V (250 nF), 900 V (56 nF)
Ideal for DC application, Snubber Cap, Filter Cap
pdf
1463KB
pdf
212KB
pdf
212KB
Part No. Lists