CeraLink Capacitors
B58043I9563M052
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(T) |
|
Electrical Characteristics
| Nominal Capacitance (Typ.) |
|
| Effective Capacitance (Typ.) |
|
| Initial Capacitance |
|
| Peak Operating Voltage (Max.) |
|
| Rated Voltage |
|
| Operating Voltage |
|
| ESL |
|
| Operating Current (Nom.) [100kHz, 85°C] |
|
| Operating Current (Nom.) [100kHz, 105°C] |
|
Other
| Operating Temperature Range |
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
C5750X6S2W225M250KA
Capacitance=2.2μF
Edc=450V
T.C.=X6S
LxWxT:5.7x5x2.5mm
Mid Volt. (100 to 630V)
CeraLink Capacitors
B58031I5105M062
1 μF, 500 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031U9254M062
0.25 μF, 900 V
LxWxT=7.85x7.14x4 mm
CeraLink Capacitors
B58035U9255M001
2.5 μF, 900 V
LxWxT=7.4x30x9.1 mm
CeraLink Capacitors
B58035U9504M052
0.5 μF, 900 V
LxWxT=7.4x6x9.1 mm
CeraLink Capacitors
B58043E5254M052
0.25 µF, 500 V
LxWxT=5.7x5x1.4 mm
CeraLink Capacitors
B58043E9563M052
0.056 µF, 900 V
LxWxT=5.7x5x1.6 mm
CeraLink Capacitors
B58043I5254M052
0.25 µF, 500 V
LxWxT=5.7x5x1.4 mm
Snap-in, Multi Pin, Large Size Capacitors
B43656A5687M057
680µF/450V DC
35mm dia x 45mm length
Capacitors for DC Link
B32718H6147K000
140.0uF, 600 V DC
45.0mm(W) x 65.0mm(H) x 57.5mm(L)