Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD100JYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005NP01H180J050BA
Capacitance=18pF
Edc=50V
T.C.=NP0
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD100JYNNA
Capacitance=10pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD120JYVNA
Capacitance=12pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD100JYNNA
Capacitance=10pF
Edc=3000Vdc
T.C.=SL
DxT: 5.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD100JYVNA
Capacitance=10pF
Edc=3000Vdc
T.C.=SL
DxT: 5.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD101JYGNA
Capacitance=100pF
Edc=3000Vdc
T.C.=SL
DxT: 8.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3JD100JYGNA
Capacitance=10pF
Edc=6000Vdc
T.C.=SL
DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYGNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FG28C0G1H103JNT00
Capacitance=10nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
Power Capacitors for AC Filtering (MKP cylindrical)
B32362A4107J080
1x100uF, 680V AC
75mm(D) x 197mm(H)