Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD151JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA2B2X7R1H102M050BA
Capacitance=1nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L1X5R1C106K160AC
Capacitance=10μF
Edc=16V
T.C.=X5R
LxWxT:3.2x1.6x1.6mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG32KC0G2E473J335AJ
Capacitance=47nF
Edc=250V
T.C.=C0G
LxWxT:3.6x2.6x3.35mm
MEGACAP type
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYGS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
MLCC with Dipped Radial Lead
FK26C0G2J222JN006
Capacitance=2.2nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32672L8153J000
0.015uF, 2000V DC
8.5mm(W) x 14.5mm(H) x 18mm(L)
SMD / SMT Inductors (Coils)
SLF7032T-330MR75-2PF
L=33μH
Rated current=0.75A
L x W x T :
7 x 7 x 3.2mm
SMD / SMT Inductors (Coils)
SPM4020T-4R7M-LR
L=4.7μH
Rated current=2.5A
L x W x T :
4.4 x 4.1 x 2mm
SMD / SMT Inductors (Coils)
VLCF4018T-4R7N1R0-2
L=4.7μH
Rated current=1.72A
L x W x T :
4 x 4 x 1.8mm
SMD / SMT Inductors (Coils)
VLS252012HBX-4R7M-1
L=4.7μH
Rated current=1.9A
L x W x T :
2.5 x 2 x 1.2mm