MLCC with Dipped Radial Lead
FK26C0G2J222JN006
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CAA573X7S2A476M640LH
Capacitance=47μF
Edc=100V
T.C.=X7S
LxWxT:6.0x7.5x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA2B2X7R1H102M050BA
Capacitance=1nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG32KC0G2E473J335AJ
Capacitance=47nF
Edc=250V
T.C.=C0G
LxWxT:3.6x2.6x3.35mm
MEGACAP type
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD151JYNNA
Capacitance=150pF
Edc=1000Vdc
T.C.=SL
DxT: 7.5x5mm ,F: 5mm
Low Dissipation
Halogen-free