Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD331JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C4532X5R1C336M250KA
Capacitance=33μF
Edc=16V
T.C.=X5R
LxWxT:4.5x3.2x2.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD221JYNNA
Capacitance=220pF
Edc=1000Vdc
T.C.=SL
DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD331JYGNA
Capacitance=330pF
Edc=2000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Triplexers
TPX205950MT-7010A1
Pass Band/Low Band=1560 to 1606MHz Pass Band/Mid Band=2400 to 2500MHz Pass Band/High Band=4900 to 5950MHz
Baluns
HHM1522B1
Pass Band=880 to 960MHz
Bal. Port Zc=50Ohm
Baluns
HHM1562B
Pass Band=5150 to 5875MHz
Bal. Port Zc=100Ohm
Baluns
HHM1564A4
Pass Band=824 to 894MHz
Bal. Port Zc=200Ohm
Baluns
HHM1570B1
Pass Band=4900 to 5950MHz
Bal. Port Zc=100Ohm
Baluns
HHM1591A2
Pass Band=350 to 950MHz
Bal. Port Zc=100Ohm
Baluns
HHM1595A1
Pass Band=3000 to 8000MHz
Bal. Port Zc=100Ohm