Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD330JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA3E2C0G1H472J080AA
Capacitance=4.7nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E3X7R1H474K080AB
Capacitance=0.47μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD471JYGNA
Capacitance=470pF
Edc=1000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD471JYVNA
Capacitance=470pF
Edc=1000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD101JYVNA
Capacitance=100pF
Edc=2000Vdc
T.C.=SL
DxT: 7.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD470JYGNA
Capacitance=47pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD221JYVNA
Capacitance=220pF
Edc=3000Vdc
T.C.=SL
DxT: 12x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD470JYVNA
Capacitance=47pF
Edc=3000Vdc
T.C.=SL
DxT: 6.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA470J-VKA
Capacitance=47pF
Edc=400Vac
T.C.=SL
DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYVNA
Capacitance=100pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free