Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD820JYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD470JYGNA
Capacitance=47pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65ZU2GA102MAGKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS75ZU2GA152MAGKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
GLFR1608T220M-LR
SMD / SMT Inductors (Coils)
GLFR1608T3R3M-LR
SMD / SMT Inductors (Coils)
VLF10040T-100M3R8
L=10μH
Rated current=3.8A
L x W x T :
10 x 9.7 x 4mm
SMD / SMT Inductors (Coils)
VLF10045T-100M4R3
L=10μH
Rated current=4.3A
L x W x T :
10 x 9.7 x 4.5mm
SMD / SMT Inductors (Coils)
VLF10045T-150M3R5
L=15μH
Rated current=3.5A
L x W x T :
10 x 9.7 x 4.5mm
SMD / SMT Inductors (Coils)
VLF10045T-4R7N6R1
L=4.7μH
Rated current=6.3A
L x W x T :
10 x 9.7 x 4.5mm