Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3FD101JYGNA

Product Status
Production
Applications
Commercial Grade
Feature
Low DLow Dissipation
Halogen-freeHalogen-free
Series
CC45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(8.50mm Max.)
Thickness(T)
6.00mm Max.
Lead Gap(F)
7.50mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
100pF ±5%
Rated Voltage
3kVDC
Withstanding Voltage
6kVDC
Temperature Characteristic
SL(+350 to -1000ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Documents

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C4532C0G3F101K160KA

Capacitance=100pF
Edc=3000V
T.C.=C0G

LxWxT:4.5x3.2x1.6mm
High Volt. (1000V and over)

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD100JYNNA

Capacitance=10pF
Edc=1000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3FD100JYGNA

Capacitance=10pF
Edc=3000Vdc
T.C.=SL

DxT: 5.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3FD101JYVNA

Capacitance=100pF
Edc=3000Vdc
T.C.=SL

DxT: 8.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3FD151JYGNA

Capacitance=150pF
Edc=3000Vdc
T.C.=SL

DxT: 10x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3FD151JYNNA

Capacitance=150pF
Edc=3000Vdc
T.C.=SL

DxT: 10x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3FD470JYNNA

Capacitance=47pF
Edc=3000Vdc
T.C.=SL

DxT: 6.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD030CYGNA

Capacitance=3pF
Edc=6000Vdc
T.C.=SL

DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD030CYNNA

Capacitance=3pF
Edc=6000Vdc
T.C.=SL

DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD030CYVNA

Capacitance=3pF
Edc=6000Vdc
T.C.=SL

DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free