Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD030CYVNA

Product Status
Obsolete
Discontinue Issue Date : Mar.1, 2022
Last Purchase Order Date : Sep.30, 2022
Last Shipment Date : Mar.31, 2023
Applications
Commercial Grade
Feature
Low DLow Dissipation
Halogen-freeHalogen-free
Series
CC45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(7.50mm Max.)
Thickness(T)
6.00mm Max.
Lead Gap(F)
7.50mm ±0.80mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
3pF ±0.25pF
Rated Voltage
6kVDC
Withstanding Voltage
4.5kVAC
Temperature Characteristic
SL(+350 to -1000ppm/°C)
Q (Min.)
460
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Documents

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD100JYNNA

Capacitance=10pF
Edc=1000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD221JYGNA

Capacitance=220pF
Edc=1000Vdc
T.C.=SL

DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD471JYGNA

Capacitance=470pF
Edc=1000Vdc
T.C.=SL

DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD221JYGNA

Capacitance=220pF
Edc=2000Vdc
T.C.=SL

DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3FD101JYGNA

Capacitance=100pF
Edc=3000Vdc
T.C.=SL

DxT: 8.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3FD181JYGNA

Capacitance=180pF
Edc=3000Vdc
T.C.=SL

DxT: 11x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD030CYGNA

Capacitance=3pF
Edc=6000Vdc
T.C.=SL

DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD030CYNNA

Capacitance=3pF
Edc=6000Vdc
T.C.=SL

DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD050DYGNA

Capacitance=5pF
Edc=6000Vdc
T.C.=SL

DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD050DYNNA

Capacitance=5pF
Edc=6000Vdc
T.C.=SL

DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free