Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA470J-VKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CD45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(8.00mm Max.)
Thickness(T)
6.00mm Max.
Lead Gap(F)
10.00mm ±1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
47pF ±5%
Rated Voltage
X1/440VAC, Y1/400VAC
Withstanding Voltage
4kVAC
Temperature Characteristic
SL(+350 to -1000ppm/°C)
Q (Min.)
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

CAA573X7R1V157M670LH

Capacitance=150μF
Edc=35V
T.C.=X7R

LxWxT:6.2x7.5x6.7mm
MEGACAP type

Multilayer Ceramic Chip Capacitors

CAA573X7R1V157M670LJ

Capacitance=150μF
Edc=35V
T.C.=X7R

LxWxT:6.2x7.5x6.7mm
MEGACAP type

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD12-E2GA222MYNS

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 11.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA471K-NKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA222M-VKA

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA472M-GKA

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA472M-NKA

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA681M-NKA

Capacitance=680pF
Edc=400Vac
T.C.=E

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD85-B2GA471KYVKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 9x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD90ZU2GA222MYNKA

Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U

DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free