Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD16-E2GA472MYNS

Product Status
Obsolete
Recommended Alternate Part No. : CD45-E2GA472M-NKA (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.16, 2016
Last Purchase Order Date : Dec.31, 2017
Last Shipment Date : Mar.31, 2018
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Series
CD
Brand
TDK
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Size

Diameter(D)
15.50mm Max.
Thickness(T)
7.00mm Max.
Lead Gap(F)
10.00mm +2.00,-1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
4.7nF ±20%
Rated Voltage
Withstanding Voltage
4kVAC
Temperature Characteristic
E(+20,-55%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
5mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

CGA2B2C0G1H151J050BA

Capacitance=150pF
Edc=50V
T.C.=C0G

LxWxT:1x0.5x0.5mm
General
AEC-Q200

Multilayer Ceramic Chip Capacitors

CGA5L4C0G2J103G160AA

Capacitance=10nF
Edc=630V
T.C.=C0G

LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD12ZU2GA472MYNKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD12ZU2GA472MYVKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD16-E2GA472MYGS

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 15.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA221K-GKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA472M-GKA

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA472M-NKA

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA472M-VKA

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD85-B2GA221KYGS

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 8.5x7mm ,F: 10mm
Safety Standard approved