Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA330J-NKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C5750X7S2A226M280KB
Capacitance=22μF
Edc=100V
T.C.=X7S
LxWxT:5.7x5x2.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA6P1X7R2A106K250AC
Capacitance=10μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA470J-NKA
Capacitance=47pF
Edc=400Vac
T.C.=SL
DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA680J-NKA
Capacitance=68pF
Edc=400Vac
T.C.=SL
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free