Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA680J-NKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CD45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(9.00mm Max.)
Thickness(T)
6.00mm Max.
Lead Gap(F)
10.00mm +2.00,-1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
68pF ±5%
Rated Voltage
X1/440VAC, Y1/400VAC
Withstanding Voltage
4kVAC
Temperature Characteristic
SL(+350 to -1000ppm/°C)
Q (Min.)
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
5mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...