Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA470J-NKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CD45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(8.00mm Max.)
Thickness(T)
6.00mm Max.
Lead Gap(F)
10.00mm +2.00,-1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
47pF ±5%
Rated Voltage
X1/440VAC, Y1/400VAC
Withstanding Voltage
4kVAC
Temperature Characteristic
SL(+350 to -1000ppm/°C)
Q (Min.)
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
5mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C3225X7S2A475K200AB

Capacitance=4.7μF
Edc=100V
T.C.=X7S

LxWxT:3.2x2.5x2mm
Mid Volt. (100 to 630V)

Multilayer Ceramic Chip Capacitors

C5750X7T2E225K250KA

Capacitance=2.2μF
Edc=250V
T.C.=X7T

LxWxT:5.7x5x2.5mm
Mid Volt. (100 to 630V)

Multilayer Ceramic Chip Capacitors

C5750X7T2E225K250KE

Capacitance=2.2μF
Edc=250V
T.C.=X7T

LxWxT:5.7x5x2.5mm
Soft termination

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA101K-GKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA101K-NKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA330J-NKA

Capacitance=33pF
Edc=400Vac
T.C.=SL

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA470J-GKA

Capacitance=47pF
Edc=400Vac
T.C.=SL

DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA470J-VKA

Capacitance=47pF
Edc=400Vac
T.C.=SL

DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA470JYNKA

Capacitance=47pF
Edc=400Vac
T.C.=SL

DxT: 8x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA680J-NKA

Capacitance=68pF
Edc=400Vac
T.C.=SL

DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free