Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD80ZU2GA152MYNKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CD
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(8.00mm Max.)
Thickness(T)
7.00mm Max.
Lead Gap(F)
10.00mm +2.00,-1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
1.5nF ±20%
Rated Voltage
X1/440VAC, Y1/400VAC
Withstanding Voltage
4kVAC
Temperature Characteristic
Z5U(+22,-56%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
5mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

CAA573X7S2A476M640LH

Capacitance=47μF
Edc=100V
T.C.=X7S

LxWxT:6.0x7.5x6.4mm
MEGACAP type

Multilayer Ceramic Chip Capacitors

CGA3E2C0G1H100D080AA

Capacitance=10pF
Edc=50V
T.C.=C0G

LxWxT:1.6x0.8x0.8mm
General
AEC-Q200

Multilayer Ceramic Chip Capacitors

CKG57NX5R1H226M500JH

Capacitance=22μF
Edc=50V
T.C.=X5R

LxWxT:6x5x5mm
MEGACAP type

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD221JYVNA

Capacitance=220pF
Edc=2000Vdc
T.C.=SL

DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD11ZU2GA332MYNKA

Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U

DxT: 12x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA152M-NKA

Capacitance=1.5nF
Edc=400Vac
T.C.=E

DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA152M-VKA

Capacitance=1.5nF
Edc=400Vac
T.C.=E

DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD70ZU2GA102MYNKA

Capacitance=1nF
Edc=400Vac
T.C.=Z5U

DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD90ZU2GA222MYNKA

Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U

DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD90ZU2GA222MYVKA

Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U

DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free