Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD11ZU2GA332MYGKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CD
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(12.00mm Max.)
Thickness(T)
7.00mm Max.
Lead Gap(F)
10.00mm +2.00,-1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
3.3nF ±20%
Rated Voltage
X1/440VAC, Y1/400VAC
Withstanding Voltage
4kVAC
Temperature Characteristic
Z5U(+22,-56%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD11ZU2GA332MYNKA

Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U

DxT: 12x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD12ZU2GA472MYGKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD12ZU2GA472MYNKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA331K-VKA

Capacitance=330pF
Edc=400Vac
T.C.=B

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA332M-GKA

Capacitance=3.3nF
Edc=400Vac
T.C.=E

DxT: 11x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA472M-GKA

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA100J-GKA

Capacitance=10pF
Edc=400Vac
T.C.=SL

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD85-B2GA221KYNS

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 8.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-E3AD102ZYVNA

Capacitance=1nF
Edc=1000Vdc
T.C.=E

DxT: 5.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-E3DD102ZYVNA

Capacitance=1nF
Edc=2000Vdc
T.C.=E

DxT: 6x5mm ,F: 5mm
Halogen-free