Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD152KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CNA6P1X7R2A106K250AE
Capacitance=10μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYGNA
Capacitance=100pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYGNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD152KYGNA
Capacitance=1.5nF
Edc=3000Vdc
T.C.=B
DxT: 10.5x6mm ,F: 7.5mm
Halogen-free
SMD / SMT Inductors (Coils)
CLF7045NIT-6R8N-D
L=6.8μH
Rated current=3.1A
L x W x T :
7.4 x 7 x 4.5mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRM0603C6R8NT101N
Maximum continuous voltage [DC]=3.5V
Maximum Clamping Voltage (8/20uS)=14V
AC-DC Power Supplies
RTW28-11RH
Unit type, Output: 308W, 28V
Option: With cover(With terminal facing upward)