Multilayer Ceramic Chip Capacitors
CGA4C4C0G2W181J060AA
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Terminal Width(B) |
|
| Terminal Spacing(G) |
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
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Operating Temp. Range |
|
| Soldering Method |
|
| AEC-Q200 |
|
| Packing |
|
| Package Quantity |
|
| FIT (Failure In Time) |
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
C2012X5R1E475K125AB
Capacitance=4.7μF
Edc=25V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-NKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYGNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
SMD / SMT Inductors (Coils)
NLV32T-680J-EF
L=68μH
Q=30
L x W x T :
3.2 x 2.5 x 2.2mm
SMD / SMT Inductors (Coils)
NLV32T-680J-PF
L=68μH
Q=30
L x W x T :
3.2 x 2.5 x 2.2mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRL161D6R8GTA
Maximum continuous voltage [DC]=20V
Capacitance = 6.8pF
Leaded Disk Varistors
B72210S2151K101
Max. Operating Voltage [AC]=150Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
Leaded Disk Varistors
B72225S4171K101
Max. Operating Voltage [AC]=175Vrms
Max. Surge Current Imax(8/20μs,1time)=20000A
High-Voltage Contactors
B88269X6140C011
Nominal coil voltage=24 V DC
Continuous operating current=600A
High-Voltage Contactors
B88269X7910C011
Nominal coil voltage=24 V DC
Continuous operating current=750A