Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD472KYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X5R1E106K085AC
Capacitance=10μF
Edc=25V
T.C.=X5R
LxWxT:3.2x1.6x0.85mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70ZU2GA102MYNKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD101KYVNA
Capacitance=100pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYVNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD102KYVNA
Capacitance=1nF
Edc=3000Vdc
T.C.=B
DxT: 9x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYVNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD331KYVNA
Capacitance=330pF
Edc=3000Vdc
T.C.=B
DxT: 6.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYGNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD222ZYVNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=E
DxT: 6.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA151K-VKA
Capacitance=150pF
Edc=400Vac
T.C.=B
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free