Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD681KYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CAA572C0G2J204J640LJ
Capacitance=0.2μF
Edc=630V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYVNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYVNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD681KYVNA
Capacitance=680pF
Edc=2000Vdc
T.C.=B
DxT: 6.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYGS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS17-F2GA103MYNS
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 16.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA222M-NKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS80ZU2GA222MYVKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
EMI Suppression Capacitors
B32912B3224M000
0.22uF, 330Vrms AC
8.5m(W) x 14.5m(H) x 18m(L)
SMD / SMT Inductors (Coils)
MLJ1608WR27JT000
L=270nH
Rated current=550mA
L x W x T :
1.6 x 0.8 x 0.8mm