Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD681KYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X8R1H471K050BE
Capacitance=470pF
Edc=50V
T.C.=X8R
LxWxT:1x0.5x0.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C4532JB2J104K230KA
Capacitance=0.1μF
Edc=630V
T.C.=JB
LxWxT:4.5x3.2x2.3mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA6P3X7R1E226M250AB
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA101K-GKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYGNA
Capacitance=100pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYVNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD681KYVNA
Capacitance=680pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD101KYGNA
Capacitance=100pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD101KYVNA
Capacitance=100pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD102KYVNA
Capacitance=1nF
Edc=2000Vdc
T.C.=B
DxT: 7.5x5mm ,F: 5mm
Halogen-free